IESNA:LM-63-2002
[TEST]P1055766
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H560D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1528
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
871.4 864.2 860.3 854.4 845.3 832.9 819.2 803.6 785.3 765.8
744.3 720.8 695.4 669.3 641.9 613.9 585.2 554.6 524 493.4
461.4 430.1 399.5 367.6 333.7 303.1 270.5 237.2 204 171.4
138.2 108.2 79.5 52.1 28 9.8 0
871.4 875.3 870.7 862.2 847.9 828.3 807.5 784 758 730.6
699.3 668 635.4 600.9 565.7 529.8 493.4 456.9 420.4 383.2
347.4 312.2 277.6 243.7 211.2 180.5 149.9 124.5 104.9 86.7
69.1 53.4 39.8 27.4 16.9 7.2 0
871.4 866.8 858.3 839.4 816.6 789.2 758.6 722.8 685 643.9
601.5 558.5 514.2 471.8 430.1 389.7 351.3 314.1 279.6 247
216.4 191 172.1 153.2 135.6 119.9 104.9 91.2 78.2 65.8
54.7 43.7 33.9 24.1 15.6 7.2 0
871.4 867.4 850.5 827 797.1 760.6 721.5 677.1 627 575.5
526.6 478.4 431.4 387.8 348 310.2 275 241.8 215.7 197.5
180.5 164.2 146.6 133 118.6 106.2 93.8 82.1 71 61.3
50.8 41.1 31.9 22.8 14.3 6.5 0
871.4 870 856.4 829 794.4 756 711.7 662.1 608.7 556.6
505.1 454.2 408 365 325.9 289.4 256.1 227.5 208.6 191
174 159.7 143.4 129 116.7 104.3 92.5 81.5 70.4 60
50.2 40.4 31.3 22.8 15 7.2 0
